IESNA:LM-63-2002
[TEST]P1389526
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-727-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20546.7
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
133.4 172.3 361.2 972.6 1884.1 2584.3 3040.0 3506.9 4096.0 4779.6 5491.0 6446.9 7452.8 8392.1 9314.7 10148.3 10720.8 10920.8 
10870.8 10465.1 9953.8 9225.7 8536.6 8692.2 9409.1 10248.3 10715.2 10770.8 10665.2 10531.8 9637.0 8292.0 5429.8 528.0 
144.5 72.2 50.0 0.0 
133.4 172.3 383.5 961.5 1828.5 2589.9 3062.3 3484.7 4068.2 4729.6 5502.1 6391.3 7391.7 8419.9 9336.9 10159.4 10698.5 10898.6 
10837.5 10481.8 9937.1 9220.2 8592.2 8686.6 9414.7 10198.3 10709.6 10793.0 10676.3 10520.7 9709.3 8331.0 5668.8 
622.5 144.5 72.2 55.6 0.0 
133.4 172.3 350.1 933.7 1734.0 2534.3 2984.5 3434.6 4001.5 4696.2 5452.1 6352.4 7258.3 8186.5 8964.5 9681.5 10265.0 10581.8 
10637.4 10404.0 10003.8 9587.0 9214.6 9081.2 9498.1 10270.6 10854.1 11104.2 11082.0 10987.5 10392.8 9159.0 7124.9 
1450.6 155.6 88.9 66.7 0.0 
133.4 166.7 311.2 817.0 1595.1 2312.0 2940.0 3406.9 3907.0 4629.5 5374.3 6230.2 7152.7 8003.0 8736.7 9303.5 9803.7 10276.1 
10631.8 10720.8 10598.5 10420.6 10315.0 10326.2 10520.7 11065.3 11676.7 12121.3 12232.4 12221.3 11776.7 10793.0 8764.4 
3251.2 172.3 111.2 88.9 0.0 
133.4 161.2 272.3 616.9 1294.9 2039.7 2712.1 3279.0 3784.8 4396.1 5168.6 5996.7 6858.2 7719.6 8553.3 9170.2 9648.1 10020.5 
10365.1 10598.5 10815.2 10865.2 10909.7 10998.6 11193.2 11554.4 12065.7 12499.2 12638.1 12688.2 12321.4 10920.8 8803.4 
5702.2 255.7 144.5 111.2 0.0 
133.4 161.2 244.5 522.4 1111.5 1828.5 2551.0 3162.3 3662.5 4257.2 4940.8 5807.8 6697.0 7575.1 8414.3 9092.4 9537.0 9864.9 
10115.0 10331.7 10526.2 10704.1 10865.2 11054.2 11321.0 11660.0 12149.1 12588.1 12732.6 12721.5 12071.3 10620.7 9059.0 
6380.2 761.4 161.2 127.8 0.0 
133.4 155.6 233.4 439.1 933.7 1583.9 2295.3 2967.8 3523.6 4096.0 4735.1 5574.3 6391.3 7213.9 8075.3 8764.4 9314.7 9598.1 
9781.5 9987.1 10203.9 10415.1 10665.2 10948.6 11209.8 11587.7 12060.1 12504.8 12615.9 12460.3 11565.5 10303.9 9070.1 
6502.5 1506.1 189.0 144.5 0.0 
133.4 155.6 194.5 311.2 555.8 1056.0 1650.6 2256.4 2967.8 3601.4 4201.6 4796.3 5496.5 6263.5 7047.1 7853.0 8553.3 9025.7 9359.1 
9620.3 9876.0 10098.3 10337.3 10554.0 10765.2 10987.5 11371.0 11721.1 11671.1 11471.0 10676.3 9803.7 8358.7 6413.6 
3818.1 266.8 194.5 0.0 
133.4 150.1 166.7 211.2 311.2 494.6 844.8 1306.1 1828.5 2428.7 3056.7 3712.5 4362.8 4985.2 5624.4 6285.7 7013.8 7647.4 8286.5 
8814.5 9264.6 9648.1 10014.9 10331.7 10604.0 10843.0 10937.5 10854.1 10648.5 10415.1 9714.8 8831.1 7241.6 5418.7 3495.8 
1033.7 239.0 0.0 
133.4 144.5 150.1 166.7 189.0 233.4 305.7 416.8 583.6 855.9 1211.6 1622.8 2084.1 2539.9 3101.2 3651.4 4279.4 4968.6 5696.6 6485.8 7286.1 
8014.2 8642.2 9147.9 9614.8 9964.9 10170.5 10170.5 9914.9 9642.6 8230.9 5646.6 2890.0 1372.7 705.8 244.5 233.4 0.0 
133.4 138.9 138.9 138.9 144.5 144.5 150.1 161.2 177.8 200.1 227.9 266.8 305.7 355.7 422.4 511.3 616.9 750.3 933.7 1183.8 1528.4 1995.2 2684.4 
3523.6 4635.1 5774.4 6591.4 6724.8 6152.3 5474.3 3934.8 2712.1 1789.6 967.0 333.5 61.1 16.7 0.0 
133.4 133.4 133.4 133.4 127.8 127.8 127.8 122.3 127.8 127.8 133.4 138.9 144.5 150.1 150.1 155.6 161.2 172.3 183.4 205.6 244.5 289.0 383.5 550.2 855.9 
1400.5 2161.9 2678.8 2389.8 2006.3 1039.3 505.7 222.3 77.8 38.9 22.2 11.1 0.0 
133.4 133.4 127.8 122.3 116.7 111.2 105.6 105.6 100.0 100.0 100.0 100.0 94.5 94.5 88.9 83.4 77.8 66.7 66.7 61.1 61.1 61.1 61.1 55.6 50.0 55.6 
61.1 66.7 66.7 55.6 33.3 27.8 16.7 16.7 11.1 11.1 11.1 0.0 
133.4 127.8 116.7 105.6 100.0 88.9 83.4 77.8 72.2 66.7 61.1 55.6 44.5 38.9 33.3 22.2 16.7 16.7 11.1 11.1 11.1 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 0.0 5.6 5.6 
5.6 5.6 11.1 11.1 0.0 
133.4 116.7 105.6 94.5 88.9 77.8 72.2 61.1 50.0 44.5 33.3 27.8 22.2 16.7 11.1 5.6 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 
5.6 11.1 0.0 
133.4 116.7 100.0 88.9 77.8 66.7 55.6 44.5 27.8 22.2 16.7 11.1 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 
11.1 0.0 
133.4 111.2 94.5 77.8 66.7 55.6 38.9 27.8 16.7 11.1 11.1 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 
5.6 0.0 
133.4 105.6 88.9 77.8 61.1 44.5 33.3 22.2 11.1 11.1 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 5.6 
0.0 
133.4 105.6 88.9 72.2 61.1 38.9 27.8 16.7 11.1 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.6 5.6 5.6 
0.0 
133.4 111.2 88.9 72.2 61.1 38.9 27.8 16.7 11.1 5.6 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
133.4 111.2 88.9 72.2 61.1 38.9 27.8 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
133.4 111.2 88.9 72.2 61.1 44.5 33.3 22.2 16.7 11.1 5.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
